IESNA:LM-63-2002
[TEST]P1434073
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4C-727-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.67A 200.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26941.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
4102.9 4272.3 4393.4 4387.3 4290.5 4157.3 3836.6 3564.3 3588.5 3776.1 4121.0 4544.6 5071.1 5694.4 6626.3 7546.2 8284.4 9089.3 
9997.0 10747.4 10789.7 10523.5 9809.4 8538.6 6384.3 4702.0 4429.7 3449.3 2348.0 1815.4 1422.1 1016.6 804.8 635.4 453.9 278.4 
133.1 0.0 
4102.9 4278.4 4399.4 4393.4 4296.5 4163.4 3836.6 3570.4 3588.5 3776.1 4115.0 4532.5 5034.8 5736.8 6753.4 7515.9 8375.2 9101.4 
9990.9 10777.6 10838.1 10571.9 9888.1 8635.4 6462.9 4780.6 4508.3 3588.5 2450.8 1863.8 1440.2 1040.8 816.9 659.6 496.2 314.7 
145.2 0.0 
4102.9 4260.2 4387.3 4405.5 4326.8 4236.0 3945.5 3661.1 3618.8 3800.3 4090.8 4496.2 4998.5 5615.7 6717.1 7546.2 8375.2 9077.2 
9888.1 10783.7 11068.1 10868.4 10329.8 9246.6 7419.1 5422.1 5089.3 4193.7 3219.4 2311.7 1742.8 1313.2 980.3 768.5 593.0 351.0 
169.4 0.0 
4102.9 4254.2 4387.3 4453.9 4399.4 4351.0 4163.4 3854.8 3703.5 3794.3 4054.5 4435.7 4919.8 5506.8 6166.4 7086.2 8000.0 8750.4 
9615.8 10493.2 11152.8 11219.4 10820.0 10027.3 8472.0 6178.5 5797.3 4732.2 3842.7 3043.9 2378.2 1773.1 1307.1 938.0 714.1 
441.8 187.6 0.0 
4102.9 4266.3 4399.4 4514.4 4550.7 4550.7 4484.1 4272.3 4042.4 4000.0 4175.5 4520.4 5010.6 5603.6 6257.2 6941.0 7812.4 8677.8 
9506.8 10311.7 11116.5 11643.0 11576.4 11062.1 10027.3 7879.0 7370.7 5525.0 4175.5 3376.7 2717.1 2166.4 1754.9 1355.5 1004.5 
714.1 260.2 0.0 
4102.9 4242.1 4381.3 4538.6 4659.6 4738.3 4792.7 4762.5 4641.5 4562.8 4647.5 4901.7 5319.2 5888.1 6571.9 7322.3 8066.6 8744.3 
9446.3 10051.5 10699.0 11443.3 11860.8 11764.0 11158.9 10045.4 9670.2 7697.4 4901.7 3116.5 2396.4 1888.1 1440.2 1125.6 804.8 
520.4 236.0 0.0 
4102.9 4236.0 4375.2 4556.7 4774.6 4974.3 5143.7 5325.3 5428.2 5494.7 5646.0 5906.2 6293.5 6868.4 7540.1 8260.2 8913.8 9488.7 
9845.7 10154.3 10438.8 10886.6 11679.3 12829.1 13512.9 13646.0 13603.7 13059.0 10711.1 6983.4 3891.1 2487.1 1894.1 1410.0 
925.9 490.2 193.6 0.0 
4102.9 4211.8 4351.0 4538.6 4774.6 5071.1 5403.9 5773.1 6166.4 6559.8 6862.3 7183.1 7636.9 8175.5 8871.4 9537.1 10148.3 
10535.6 10910.8 11098.4 11298.1 11643.0 12266.3 13264.8 14977.3 16459.9 16508.4 15649.1 13391.9 10783.7 7842.7 4568.8 2493.2 
1646.0 1161.9 750.4 284.4 0.0 
4102.9 4199.7 4338.9 4532.5 4786.7 5065.1 5410.0 5791.2 6226.9 6668.7 7074.1 7413.0 7854.8 8411.5 9083.2 9742.8 10348.0 
10699.0 11074.2 11286.0 11485.7 11836.6 12447.8 13416.1 15062.1 16472.1 16466.0 15709.6 13488.7 10783.7 7552.2 4393.4 2469.0 
1597.6 1161.9 768.5 290.5 0.0 
4102.9 4175.5 4314.7 4496.2 4756.4 5046.9 5428.2 5894.1 6469.0 7171.0 7945.6 8792.8 9754.9 10759.5 11673.2 12417.6 12829.1 
13040.9 13137.7 13028.8 13053.0 13289.0 13476.6 13609.7 12889.6 11588.5 11322.3 10535.6 9718.6 7588.5 4502.3 2590.0 1821.5 
1252.7 944.0 708.0 314.7 0.0 
4102.9 4145.2 4254.2 4435.7 4647.5 4919.8 5276.9 5676.3 6196.7 6820.0 7540.1 8302.6 9222.4 10178.5 11158.9 12024.2 12647.5 
13071.1 13301.1 13349.5 13525.0 13924.4 14390.4 14396.4 13579.5 12453.9 12205.8 10959.2 8744.3 6196.7 4133.1 2759.5 1773.1 
1137.7 750.4 484.1 199.7 0.0 
4102.9 4139.2 4217.9 4387.3 4580.9 4835.1 5131.6 5488.7 5930.4 6450.8 7116.5 7794.3 8574.9 9331.3 10148.3 10850.3 11340.4 
11576.4 11703.5 11679.3 11745.9 12042.4 12435.7 12508.3 12006.1 11152.8 10983.4 9972.8 8133.2 6148.3 4357.0 2916.8 1833.6 
1119.5 665.7 447.8 163.4 0.0 
4102.9 4127.1 4187.6 4314.7 4472.0 4659.6 4895.6 5174.0 5488.7 5863.9 6299.6 6801.8 7310.2 7794.3 8296.5 8726.2 8974.3 
8962.2 8883.5 8689.9 8538.6 8665.7 8938.0 9125.6 8986.4 8623.3 8526.5 7945.6 6632.4 4992.4 3400.9 2190.6 1561.3 
1113.5 804.8 544.6 217.9 0.0 
4102.9 4066.6 4054.5 4072.6 4096.8 4084.7 4048.4 4006.1 3933.4 3872.9 3848.7 3860.8 3909.2 3994.0 4145.2 4266.3 4338.9 4296.5 4133.1 
3909.2 3655.1 3437.2 3231.5 3031.8 2771.6 2511.4 2450.8 2239.0 2009.1 1809.4 1633.9 1458.4 1282.9 1077.2 913.8 726.2 332.8 0.0 
4102.9 4006.1 3897.1 3739.8 3552.2 3346.5 3177.0 3068.1 3019.7 3019.7 3068.1 3128.6 3207.3 3322.2 3407.0 3503.8 3540.1 3528.0 3425.1 
3171.0 2880.5 2608.2 2366.1 2130.1 1918.3 1736.8 1718.6 1621.8 1506.8 1397.9 1289.0 1174.0 1040.8 883.5 732.2 562.8 230.0 0.0 
4102.9 3939.5 3691.4 3358.6 3068.1 2928.9 2910.7 2965.2 3007.6 3025.7 3031.8 3025.7 3037.8 3025.7 3013.6 3001.5 2959.2 2880.5 2753.4 
2584.0 2354.0 2136.2 1924.4 1748.9 1609.7 1500.8 1476.6 1397.9 1313.2 1222.4 1113.5 992.4 859.3 689.9 502.3 320.7 139.2 0.0 
4102.9 3879.0 3497.7 3056.0 2862.3 2892.6 3007.6 3080.2 3110.4 3110.4 3080.2 3037.8 2977.3 2910.7 2850.2 2777.6 2680.8 2559.8 2432.7 
2293.5 2130.1 1972.8 1833.6 1724.7 1621.8 1525.0 1506.8 1397.9 1331.3 1282.9 1264.8 1167.9 1040.8 829.0 593.0 363.1 217.9 0.0 
4102.9 3818.5 3310.1 2880.5 2838.1 2983.4 3122.5 3201.2 3219.4 3189.1 3122.5 3037.8 2959.2 2874.4 2747.4 2614.2 2487.1 2378.2 2239.0 
2099.9 1972.8 1863.8 1779.1 1706.5 1573.4 1476.6 1464.5 1403.9 1361.6 1488.7 1543.1 1458.4 1325.3 1113.5 804.8 556.7 417.6 0.0 
4102.9 3770.1 3177.0 2801.8 2886.5 3074.1 3225.4 3304.1 3316.2 3261.7 3164.9 3043.9 2922.9 2783.7 2644.5 2499.2 2341.9 2184.6 2033.3 
1888.1 1779.1 1700.5 1627.8 1500.8 1422.1 1325.3 1313.2 1252.7 1276.9 1452.3 1385.8 1264.8 1125.6 950.1 714.1 599.1 435.7 0.0 
4102.9 3715.6 3092.3 2777.6 2910.7 3128.6 3292.0 3376.7 3376.7 3316.2 3195.2 3049.9 2892.6 2698.9 2553.7 2402.4 2202.7 1997.0 1845.7 
1736.8 1688.4 1585.5 1494.7 1391.8 1295.0 1198.2 1186.1 1143.7 1234.5 1295.0 1167.9 1016.6 877.5 702.0 587.0 538.6 326.8 0.0 
4102.9 3727.7 3068.1 2783.7 2935.0 3164.9 3328.3 3400.9 3400.9 3334.3 3207.3 3056.0 2868.4 2626.3 2450.8 2299.6 2063.5 1869.9 1730.7 
1670.2 1603.6 1531.0 1440.2 1349.5 1252.7 1155.8 1143.7 1125.6 1222.4 1186.1 1040.8 986.4 889.6 702.0 568.8 472.0 254.2 0.0 
4102.9 3733.7 3019.7 2771.6 2941.0 3158.9 3310.1 3382.8 3376.7 3304.1 3195.2 3049.9 2844.2 2626.3 2450.8 2287.4 2057.5 1857.8 1706.5 
1670.2 1573.4 1512.9 1410.0 1325.3 1228.4 1143.7 1125.6 1113.5 1210.3 1161.9 1016.6 950.1 835.1 623.3 532.5 441.8 230.0 0.0 
